IESNA:LM-63-2002
[TEST]P947944
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8143
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
1634.6 1635.5 1632 1624.7 1582.1 1537.7 1530.4 1565.7 1647.6 1756.5
1888.3 2039.9 2199.8 2316.5 2406.1 2494.8 2575.8 2624.5 2641.3 2623.2
2531.8 2367.7 2158 1825.4 1340.4 780.5 606 554.4 492.8 401.4
308.4 239.5 179.6 112.4 64.2 25.8 0
1634.6 1627.7 1624.3 1619.6 1578.2 1533 1526.5 1558.4 1637.2 1749.6
1878 2024.4 2184.2 2304.8 2391 2481.4 2561.6 2613.3 2637.4 2615.8
2517.6 2357 2143.8 1797 1298.2 755.9 599.1 549.2 486.7 394.6
304.5 236.5 171 108.1 62.5 25 0
1634.6 1632.5 1630.8 1626 1593.3 1549.8 1536 1562.3 1631.2 1736.7
1861.6 2002 2160.6 2300.1 2396.6 2486.2 2580.5 2644.7 2684.8 2681.3
2615 2467.7 2265.7 1951.2 1487.3 879.6 609.9 553.9 502.2 430.7
347.6 258.4 191.2 124.9 68.1 31 0
1634.6 1630.8 1628.6 1632.5 1610.1 1572.6 1555.8 1569.2 1617.4 1701.8
1814.2 1939.6 2084.7 2241.5 2366.9 2466.4 2562 2645.1 2694.7 2717.9
2692.1 2601.6 2440.5 2158 1732.4 1108.3 627.6 520.8 473.8 417.8
358.4 297.6 230.4 153.8 87.9 39.2 0
1634.6 1632.9 1634.2 1642.8 1638.5 1618.7 1594.1 1591.6 1613.5 1663.9
1741.5 1841.4 1961.1 2099 2249.3 2388.4 2496.5 2590.4 2673.6 2734.7
2751.9 2714 2619.7 2465.9 2165.3 1632 908.4 460.9 362.7 305.4
249 200.7 156.4 110.3 59.9 22 0
1634.6 1635.5 1640.2 1651.9 1663.1 1663.1 1651.4 1640.7 1642.4 1663.5
1705.3 1770.7 1859 1963.3 2080 2228.2 2385.8 2518.9 2596 2632.2
2655.9 2667.5 2663.6 2658.9 2612.8 2341.5 1753.1 976.5 444.1 285.1
224.4 174 127.1 87.4 50.4 18.5 0
1634.6 1636.4 1645.4 1659.2 1679 1696.7 1708.7 1718.2 1717.3 1733.7
1761.3 1803.5 1862.1 1929.3 2011.5 2111.9 2226 2351.4 2464.2 2557.7
2652 2758 2863.9 2974.2 3110.8 3187.4 2950.9 2334.6 1508.4 757.7
363.5 223.6 151.6 98.6 56.4 19.8 0
1634.6 1637.6 1650.1 1669.9 1691.5 1713 1738.9 1768.2 1803.5 1848.7
1906.4 1972.8 2044.3 2123.5 2217.8 2333.3 2463.8 2607.7 2764.4 2934.1
3130.1 3344.2 3583.7 3821.9 4088.9 4399.5 4702.3 4779 4500.7 3839.5
2854 1810.4 1055.7 583.2 257.6 62 0
1634.6 1642 1657 1679.9 1702.3 1722.5 1747.1 1780.6 1819.8 1879.3
1957.7 2047.7 2154.5 2286.3 2446.6 2645.1 2875.1 3141.3 3428.2 3721.1
4054.1 4370.2 4743.2 5122.3 5577.1 6024.2 6592.8 7201.8 7686.4 7635.6
6719.4 5063.7 3200.8 1282.7 234.3 51.7 0
1634.6 1641.5 1660 1681.6 1704 1728.1 1753.5 1787.5 1828.5 1887.5
1959.8 2046.8 2149.8 2282 2446.1 2654.6 2893.2 3181.8 3500.6 3827.1
4169.9 4520.1 4895.3 5304.5 5741.2 6196.5 6713.4 7275.1 7823.8 7920.7
7006.7 5114.1 2901.4 755.5 161.1 47.8 0
1634.6 1641.1 1655.7 1684.6 1708.3 1734.6 1756.1 1787.5 1830.6 1882.3
1944.8 2015.8 2096.8 2207.9 2354 2530.6 2744.2 3006.9 3306.3 3632.8
3961 4297.4 4645 5015.9 5420.8 5818.8 6233.6 6596.7 6872.8 6675.1
5752.9 3964.5 1725.5 333 100.4 33.2 0
1634.6 1639.4 1659.2 1684.2 1707 1729.8 1751.4 1776.3 1811.2 1848.7
1893.1 1936.1 1979.2 2037.4 2122.6 2235.5 2371.2 2553.4 2767.9 3010.8
3275.3 3548.8 3817.6 4090.7 4374.5 4640.3 4906.9 5148.5 5199.8 4749.3
3829.6 2631.3 1122.9 223.6 67.2 18.5 0
1634.6 1639.4 1655.7 1674.7 1693.6 1705.3 1716.9 1726.8 1735.9 1746.6
1750.1 1738.4 1716.5 1693.2 1676.8 1676 1699.2 1765.6 1873.3 2008.9
2169.6 2346.6 2525 2702.4 2874.7 3018.1 3103.4 3151.2 3029.8 2548.6
1868.9 1155.7 460.9 130.9 48.2 12.1 0
1634.6 1633.3 1637.2 1642.8 1639.4 1616.5 1581.2 1528.2 1458.5 1366.3
1250.8 1116.5 982.9 871.4 782.6 709.4 653 616.8 598.3 594
605.6 628.9 651.3 673.2 683.6 666.8 615.1 532.8 407 289
210.2 152.5 111.1 78 46.9 12.5 0
1634.6 1623.9 1610.5 1584.2 1536.9 1458 1352.5 1218.5 1068.6 932.5
821 724.1 634.5 568.1 532 515.2 503.5 489.3 474.2 460
443.2 420.4 393.7 370 347.2 324.3 301.9 277.8 249.4 217.1
183.9 151.6 117.2 80.5 43.9 9.9 0
1634.6 1613.1 1573.9 1507.6 1404.2 1257.3 1096.2 942.9 830 734
652.1 606 579.3 556.1 532 511.7 500.9 497.1 489.7 473.4
449.7 426 401.9 378.6 353.2 328.2 302.8 275.7 249.4 220.5
190 155.9 117.2 75.8 38.8 8.2 0
1634.6 1606.2 1540.3 1432.2 1273.7 1080.3 916.6 803.3 712.9 656.4
629.7 605.2 579.3 551.8 526.4 510.8 506.1 503.5 497.5 478.1
433.3 407.9 385.1 363.1 342.9 323.9 300.7 274.8 247.2 216.2
182.6 146.4 108.5 73.2 39.2 10.8 0
1634.6 1595 1503.3 1353.8 1148.8 947.2 818.4 723.2 671.5 649.1
621.1 594 575.5 555.6 528.5 511.3 503.5 493.2 447.5 428.1
421.7 419.1 411.8 400.2 382.5 359.2 326.5 295.9 262.3 228.7
194.3 159.8 124.1 87.9 51.7 17.7 0
1634.6 1592 1480 1294.4 1061.3 879.1 764.1 690.5 668.5 643.1
612.1 591 577.6 560 527.6 505.7 488.5 441.1 424.7 417.8
412.2 410.9 405.8 392 368.3 340.3 310.1 277.4 243.4 212.8
183.1 153.8 125.8 97.3 97.8 74.1 0
1634.6 1580.4 1447.3 1237.5 995 838.2 731.4 684 668.1 639.2
609.5 590.5 579.3 561.7 523.8 490.6 447.1 413.1 402.3 392.4
385.9 382.1 364.4 344.6 322.2 299.8 273.5 248.1 220.1 191.7
165 137.4 111.6 134.4 120.6 40.5 0
1634.6 1576.9 1435.6 1217.3 967.9 805.5 709.8 681.4 666.8 638.8
609.5 591.8 583.6 567.3 521.2 472.5 415.7 392 376.9 364.8
358.8 345.4 323 302.4 281.3 257.6 236.9 216.2 194.3 174.4
164.5 130.1 108.1 149.5 68.9 17.2 0
1634.6 1582.5 1444.2 1219.8 973.9 816.2 713.7 683.1 671.1 643.5
612.1 595.3 586.7 572 527.2 472.9 414.8 391.1 375.2 362.7
355.8 342.9 320.9 301.5 280 257.1 234.3 213.6 193.4 169.3
148.2 121.9 108.1 149.9 59.4 14.6 0
